| CAD Model: | View CAD Model |
| Pkg. Type: | FCQFN |
| Pkg. Code: | FQ0066AA |
| Lead Count (#): | 66 |
| Pkg. Dimensions (mm): | 5.6 x 6.4 x 0.78 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| RoHS (R7SA6W1AEDZNR#HA0) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Carrier Type | Reel |
| Family Name | RA |
| Series Name | RA6 |
| Group Name | RA6W1 |
| CPU Architecture | Arm |
| Main CPU | Arm Cortex-M33 |
| Sub CPU | No |
| Floating Point Unit | Single |
| Bit Length | 32 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 704KB |
| ECC SRAM | No |
| Lead Count (#) | 0 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 5.6 x 6.4 x 0.78 |
| Number of Supply Voltage(s) (#) | 1 |
| Supply Voltage (V) | 1.62 - 3.6 |
| I/O Ports | 28 |
| DMAC or DTC | DMAC&DTC |
| DMA (ch) | 16 |
| Temperature Sensor (ch) (#) | 1 |
| Power-On Reset | Yes |
| Watchdog Timer (ch) | 2 |
| External Memory Bus (bit) | No |
| DRAM I/F | No |
| 3D GPU | No |
| Accelerator | No |
| Temp. Range (°C) | Ta = -40 to +85 |
| External Interrupt Pins (#) | 28 |
| LVD or PVD | No |
| Operating Freq (Max) (MHz) | 160 |
| Sub-clock (32.768 kHz) | Yes |
| On-chip Oscillator | Yes |
| Ethernet speed | No |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB Ports (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 3 |
| SPI (ch) | 2 |
| QSPI (ch) | 2 |
| OSPI (ch) | 1 |
| I2C (#) | 2 |
| I3C (ch) | 0 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 0 |
| Wireless | Wi-Fi4 2.4GHz |
| IrDA | No |
| LIN (#) | 0 |
| SDHI (ch) | 0 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 8 |
| 32-Bit Timer (ch) | 1 |
| 16-Bit Timer (ch) (#) | 0 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | Yes |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| RTC | Yes |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 4 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Analog Comparator (ch) | 0 |
| OPAMP (ch) (#) | 0 |
| PGA (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (DSI) (ch) | 0 |
| MIPI Interfaces (CSI) (ch) | 0 |
| Camera I/F (Parallel) | No |
| Image Codec | No |
| 2D Drawing Engine | No |
| Segment LCD Controller | No |
| SSI (ch) | 2 |
| Security & Encryption | Unique ID, AES, CHA-CHA20, ECC, RSA-4K, HMAC, SHA224/256), TRNG, DLM |
| Debug Interface | SWD |
| Moisture Sensitivity Level (MSL) | 3 |
| Assembly Location | MALAYSIA |
| Application | Thermostats, Door locks, Security cameras, Video door bells, Temperature sensors, Smoke detectors, Smart sensors, Garage door openers, Pet trackers, Asset trackers, Industrial Sensors, Home automation, Home appliances, Smart medical |
| Band | 2.4GHz |
| Family Name | RA |
| Group Name | RA6W1 |
| Lead Compliant | Yes |
| Length (mm) | 5.6 |
| Longevity | TBD |
| MOQ | 4000 |
| NPU | No |
| Pb (Lead) Free | Yes |
| Pb Free Category | e4 NiPdAu |
| Pkg. Type | FCQFN |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 4000 |
| Reel Size (in) | 13 |
| Suggested Kits | EK-RA6W1 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.78 |
| Width (mm) | 6.4 |
| Wireless Standard | Wi-Fi 4 2.4GHz |
The RA6W1 is a highly integrated ultra-low power Wi-Fi MCU integrating an Arm® Cortex®-M33 system processor with a dual-band 802.11a/b/g/n/ax Wi-Fi subsystem, on-chip memory, flexible peripheral interfaces, and power management features. This provides a standalone single-chip solution that can support complex low-power IoT solutions that require Wi-Fi network connectivity. Extremely low-power operation is accomplished by dynamically disabling elements of the MCU that are not in use, thus allowing a near zero level of power consumption when not actively transmitting or receiving data. Such low-power operation can extend the battery life up to a year or more, depending on the application. Built from the ground up for the Internet of Things (IoT), the RA6W1 is ideal for door locks, thermostats, sensors, pet trackers, asset trackers, sprinkler systems, connected lighting, smart home, home appliances, video doorbells, wearables, and other IoT devices.
To learn more, visit Wi‑Fi MCUs.