Skip to main content
Renesas Electronics Corporation
80MHz Arm Cortex-M33 Based Low Power MCU with TrustZone, Segment LCD Controller and Advanced Security

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_20167
Lead Count (#):64
Pkg. Dimensions (mm):5.5 x 5.5 x 1.4
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) FreeYes

Product Attributes

LongevityTBD
Carrier TypeFull Carton (Tray)
Family NameRA
Series NameRA4
Group NameRA4L1
CPU ArchitectureArm
Main CPUArm Cortex-M33
Sub CPUNo
Floating Point UnitSingle
Bit Length32
Program Memory (KB)256
Data Flash (KB)8
RAM (KB)64
ECC SRAMYes
Lead Count (#)64
Pkg. TypeLFBGA
Pitch (mm)0.65
Pkg. Dimensions (mm)5.5 x 5.5 x 1.4
Number of Supply Voltage(s) (#)1
Supply Voltage (V)1.6 - 3.6
I/O Ports55
DMAC or DTCDMAC&DTC
DMA (ch)8
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)2
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ3328
Temp. Range (°C)Ta = -40 to +105
External Interrupt Pins (#)14
LVD or PVDYes
Operating Freq (Max) (MHz)80
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)1
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)6
SPI (ch)1
QSPI (ch)1
OSPI (ch)0
I2C (#)1
I3C (ch)1
CAN (ch)0
CAN-FD (ch)1
WirelessNo
IrDAYes
LIN (#)1
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)12
32-Bit Timer (ch)4
16-Bit Timer (ch) (#)4
8-Bit Timer (ch)0
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)12
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)1
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)2
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)8
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerYes
SSI (ch)1
Security & EncryptionUnique ID, TRNG, AES, ECC256, SHA256
Debug InterfaceSWD
Moisture Sensitivity Level (MSL)3
Assembly LocationTAIWAN
Wafer Fab LocationJAPAN
Family NameRA
Group NameRA4L1
Lead CompliantYes
Length (mm)5.5
NPUNo
Pb (Lead) FreeYes
Suggested KitsEK-RA4L1
Tape & ReelNo
Thickness (mm)1.4
Width (mm)5.5

Description

The Renesas RA4L1 MCU group features low-power, 32-bit microcontrollers (MCUs) based on the Arm® Cortex®-M33 (CM33) core with TrustZone®, delivering an ideal balance of low voltage operation, low power consumption, and high performance. The RA4L1 offers operation down to 1.6V combined with a low-power standby current of as little as 1.65µA and a multitude of low-power features enabling the user to dynamically optimize power/performance to their application requirements.

These MCUs include low-power features such as segment LCD display drive and an advanced security engine, as well as RTC, ADC, and timers. These MCUs integrate communications interfaces such as CAN FD, USB 2.0 FS without the need of a crystal, I2C/I3C, and low-power UARTs making these devices ideal for many industrial automation, home appliances, smart home, consumer, building/home automation, and medical/healthcare applications.

The RA4L1 comes in a wide variety of standard LQFP and QFN package options as well as a range of space-saving BGA and CSP options and offers support for operating temperatures of -40 °C to 125 °C. The RA4L1 MCUs are fully supported by the Renesas Flexible Software Package and a comprehensive set of hardware and software development tools.