Skip to main content
48MHz Arm Cortex-M23 Ultra-Low power General-Purpose Microcontroller

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_11659
Lead Count (#): 100
Pkg. Dimensions (mm): 14 x 14 x 1.7
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
ECCN (US) 3A991.a.2
HTS (US) 8542.31.0025
RoHS (R7FA2L1A92DFP#BA0) EnglishJapanese
Pb (Lead) Free Yes

Product Attributes

Carrier Type Full Carton (Tray)
Family Name RA
Series Name RA2
Group Name RA2L1
CPU Architecture Arm
Main CPU Arm Cortex-M23
Sub CPU No
Floating Point Unit No
Bit Length 32
Program Memory (KB) 128
Data Flash (KB) 8
RAM (KB) 32
ECC SRAM Yes
Lead Count (#) 100
Pitch (mm) 0.5
Pkg. Dimensions (mm) 14 x 14 x 1.7
Number of Supply Voltage(s) (#) 1
Supply Voltage (V) 1.6 - 5.5
I/O Ports 85
DMAC or DTC DTC
DMA (ch) 0
Temperature Sensor (ch) (#) 1
Power-On Reset Yes
Watchdog Timer (ch) 2
External Memory Bus (bit) No
DRAM I/F No
3D GPU No
Accelerator No
MOQ 720
Temp. Range (°C) Ta = -40 to +85
External Interrupt Pins (#) 8
LVD or PVD Yes
Operating Freq (Max) (MHz) 48
Sub-clock (32.768 kHz) Yes
On-chip Oscillator Yes
Ethernet speed No
Ethernet (ch) 0
EtherCat (ch) (#) 0
USB Ports (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 5
SPI (ch) 2
QSPI (ch) 0
OSPI (ch) 0
I2C (#) 2
I3C (ch) 0
CAN (ch) 1
CAN-FD (ch) 0
Wireless No
IrDA No
LIN (#) 0
SDHI (ch) 0
High Resolution Output Timer No
PWM Output (pin#) 20
32-Bit Timer (ch) 4
16-Bit Timer (ch) (#) 6
8-Bit Timer (ch) 0
Standby operable timer Yes
Asynchronous General Purpose Timer / Interval Timer (ch) 2
RTC Yes
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 19
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 1
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Analog Comparator (ch) 2
OPAMP (ch) (#) 0
PGA (ch) 0
Capacitive Touch Sensing Unit (ch) 32
Graphics LCD Controller No
MIPI Interfaces (DSI) (ch) 0
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 0
Security & Encryption Unique ID, TRNG, AES
Debug Interface SWD
Moisture Sensitivity Level (MSL) 3
Country of Assembly CHINA
Country of Wafer Fabrication JAPAN
12-Bit Timer (ch) 0
16-bit Enhanced Timer (ch) 0
16-bit High Res Timer (ch) 0
32-Bit High Res Timer (ch) 0
32-Bit ULPT (ch) 0
ADC 12-bit x 19-ch
Asynchronous General Purpose Timer (ch) 2
Bit Size 32
CAN Interface CAN x 1ch
CPU Arm Cortex-M23
DAC 12-bit x 1-ch
DMA DTC
DTC (ch) 1
Ethernet No
External Memory Bus (Bits) 0
Family Name RA
Group Name RA2L1
High-Speed Analog Comparator (ch) 0
Human Machine Interface Capacitive Sensing Unit 32ch
Lead Compliant Yes
Length (mm) 14
Longevity 2037 Dec
Low-Power Analog Comparator (ch) 2
Pb (Lead) Free Yes
Pkg. Type LFQFP
Price (USD) $2.04232
QSPI Interface (#) 0
Tape & Reel No
Thickness (mm) 1.7
Timer 16-bit Asynchronous Timer x 2, 16-bit x 6-ch, 32-bit x 4-ch
USB No
USBFS (ch) 0
USBHS (ch) 0
Width (mm) 14

Description

The RA2L1 group is based on the Arm® Cortex®-M23 core, the most energy-efficient CPU among Arm Cortex-M today. The optimized processing and Renesas’ low power process technology makes it the industry's most energy-efficient ultra-low power microcontroller. The RA2L1 group supports a wide operating voltage range of 1.6V to 5.5V, and a maximum CPU clock frequency of 48MHz, lower active mode current, and standby mode current. The RA2L1 group also features an enhanced Capacitive Touch Sensing Unit (CTSU2), a set of serial communication interfaces, highly accurate converters, and timers. The products are available with pin counts ranging from 48-pin to 100-pin.