Skip to main content
48MHz Arm Cortex-M23 Entry-Level General-Purpose Microcontroller

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_11861
Lead Count (#):32
Pkg. Dimensions (mm):7 x 7 x 1.7
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0025
RoHS (R7FA2E1A52DFJ#AA0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeBulk (Tray)
Family NameRA
Series NameRA2
Group NameRA2E1
CPU ArchitectureArm
Main CPUArm Cortex-M23
Sub CPUNo
Floating Point UnitNo
Bit Length32
Program Memory (KB)32
Data Flash (KB)4
RAM (KB)16
ECC SRAMNo
Lead Count (#)32
Pitch (mm)0.8
Pkg. Dimensions (mm)7 x 7 x 1.7
Number of Supply Voltage(s) (#)1
Supply Voltage (V)1.6 - 5.5
I/O Ports26
DMAC or DTCDTC
DMA (ch)0
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)2
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ1
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)4
LVD or PVDYes
Operating Freq (Max) (MHz)48
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)3
SPI (ch)1
QSPI (ch)0
OSPI (ch)0
I2C (#)1
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)9
32-Bit Timer (ch)1
16-Bit Timer (ch) (#)6
8-Bit Timer (ch)0
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)10
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)2
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)11
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionUnique ID, TRNG, AES
Debug InterfaceSWD
Moisture Sensitivity Level (MSL)3
Country of AssemblyCHINA
Country of Wafer FabricationJAPAN
12-Bit Timer (ch)0
16-bit Enhanced Timer (ch)0
16-bit High Res Timer (ch)0
3-phase PWM Output FunctionYes
32-Bit High Res Timer (ch)0
32-Bit ULPT (ch)0
ADC12-bit x 10-ch
Asynchronous General Purpose Timer (ch)2
Bit Size32
CPUArm Cortex-M23
DMADTC
DTC (ch)1
External Memory Bus (Bits)0
Family NameRA
Group NameRA2E1
High-Speed Analog Comparator (ch)0
Human Machine InterfaceCapacitive Sensing Unit 11ch
I2C (ch)1
Lead CompliantYes
Length (mm)7
Low-Power Analog Comparator (ch)2
On-chip Oscillator Freq.Low speed 32.768kHz, Middle speed 8MHz, High speed 24/32/48/64 MHz
Pb (Lead) FreeYes
Pkg. TypeLQFP
Price (USD)$0.96487
QSPI Interface (#)0
Quality LevelConsumer
Replacement ProductR7FA2E1A52DFJ#BA0
Replacement RemarkSwitch to full carton products
Suggested KitsEK-RA2E1,EK-RA2E1
Tape & ReelNo
Thickness (mm)1.7
Timer16-bit Asynchronous Timer x 2, 16-bit x 6-ch, 32-bit x 1-ch
UART (ch) (#)3
USBFS (ch)0
USBHS (ch)0
Width (mm)7

Description

The RA2E1 group is the RA Family’s entry-level single-chip microcontroller based on the 48MHz Arm® Cortex®-M23 core and up to 128KB code flash and 16KB SRAM memory. The optimized processing and Renesas’ low power process technology make it the industry's most energy-efficient ultra-low power MCU. The RA2E1 group supports a wide operating voltage range of 1.6V to 5.5V and a large selection of packages such as LQFP, QFN, LGA, BGA, and WLCSP. The RA2E1 provides pin and peripheral compatibility with the RA2L1 group and is ideal for battery-operated applications and other systems requiring high performance and low-energy consumption in space-constrained applications.