| CAD Model: | View CAD Model |
| Pkg. Type: | LFBGA |
| Pkg. Code: | pkg_1035 |
| Lead Count (#): | 36 |
| Pkg. Dimensions (mm): | 5 x 5 x 1.4 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0025 |
| Pb (Lead) Free | Yes |
| Carrier Type | Bulk (Tray) |
| Family Name | RA |
| Series Name | RA2 |
| Group Name | RA2A1 |
| CPU Architecture | Arm |
| Main CPU | Arm Cortex-M23 |
| Sub CPU | No |
| Floating Point Unit | No |
| Bit Length | 32 |
| Program Memory (KB) | 256 |
| Data Flash (KB) | 8 |
| RAM (KB) | 32 |
| ECC SRAM | Yes |
| Lead Count (#) | 36 |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 5 x 5 x 1.4 |
| Number of Supply Voltage(s) (#) | 1 |
| Supply Voltage (V) | 1.6 - 5.5 |
| I/O Ports | 22 |
| DMAC or DTC | DTC |
| DMA (ch) | 0 |
| Temperature Sensor (ch) (#) | 1 |
| Power-On Reset | Yes |
| Watchdog Timer (ch) | 2 |
| External Memory Bus (bit) | No |
| DRAM I/F | No |
| 3D GPU | No |
| Accelerator | No |
| MOQ | 1 |
| Temp. Range (°C) | Ta = -40 to +85 |
| External Interrupt Pins (#) | 8 |
| LVD or PVD | Yes |
| Operating Freq (Max) (MHz) | 48 |
| Sub-clock (32.768 kHz) | Yes |
| On-chip Oscillator | Yes |
| Ethernet speed | No |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB Ports (#) | 1 |
| USB FS (host ch/device ch) | ( 0 / 1 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 3 |
| SPI (ch) | 1 |
| QSPI (ch) | 0 |
| OSPI (ch) | 0 |
| I2C (#) | 2 |
| I3C (ch) | 0 |
| CAN (ch) | 1 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| IrDA | No |
| LIN (#) | 0 |
| SDHI (ch) | 0 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 8 |
| 32-Bit Timer (ch) | 1 |
| 16-Bit Timer (ch) (#) | 3 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | Yes |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 2 |
| RTC | Yes |
| 16-Bit A/D Converter (ch) | 5 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 0 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 2 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 1 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 2 |
| Analog Comparator (ch) | 3 |
| OPAMP (ch) (#) | 1 |
| PGA (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 9 |
| Graphics LCD Controller | No |
| MIPI Interfaces (DSI) (ch) | 0 |
| MIPI Interfaces (CSI) (ch) | 0 |
| Camera I/F (Parallel) | No |
| Image Codec | No |
| 2D Drawing Engine | No |
| Segment LCD Controller | No |
| SSI (ch) | 0 |
| Security & Encryption | Unique ID, TRNG, AES |
| Debug Interface | SWD |
| Moisture Sensitivity Level (MSL) | 3 |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| 12-Bit Timer (ch) | 0 |
| 16-bit Enhanced Timer (ch) | 0 |
| 16-bit High Res Timer (ch) | 0 |
| 32-Bit High Res Timer (ch) | 0 |
| 32-Bit ULPT (ch) | 0 |
| ADC | 16-bit x 5-ch(single end), 16-bit x 1-ch(differential), 24-bit x 2-ch(single end), 24-bit x 1-ch(differential) |
| Asynchronous General Purpose Timer (ch) | 2 |
| Bit Size | 32 |
| CAN Interface | CAN x 1ch |
| CPU | Arm Cortex-M23 |
| DAC | 8-bit x 2-ch, 12-bit x 1-ch |
| DMA | DTC |
| DTC (ch) | 1 |
| Delta-Sigma A/D Converter | No |
| Ethernet | No |
| External Memory Bus (Bits) | 0 |
| Family Name | RA |
| Group Name | RA2A1 |
| High-Speed Analog Comparator (ch) | 1 |
| Human Machine Interface | Capacitive Sensing Unit 26ch |
| Lead Compliant | Yes |
| Length (mm) | 5 |
| Low-Power Analog Comparator (ch) | 2 |
| NPU | No |
| Pb (Lead) Free | Yes |
| Pkg. Type | LFBGA |
| Price (USD) | $3.59105 |
| QSPI Interface (#) | 0 |
| SPI (#) | 1 |
| Suggested Kits | EK-RA2A1 |
| Tape & Reel | No |
| Thickness (mm) | 1.4 |
| Timer | Asynchronous Timer x 2ch, 16-bit x 3-ch, 32-bit x 1-ch |
| UART (#) | 3 |
| USB | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 5 |
| USBFS (ch) | 1 |
| USBHS (ch) | 0 |
| Width (mm) | 5 |
The RA2A1 group is a high-performance, low-power analog microcontroller based on an Arm® Cortex®-M23 core with a 48MHz clock frequency and a wide range of analog front ends, including two types of A/D converters. This group supports a 16-bit SAR A/D converter, a 24-bit sigma-delta A/D converter, a 12-bit D/A converter, comparators, and operational amplifiers. These functions are suitable for applications that measure and adjust sensor signals with high accuracy. In addition, UART, I2C, simple SPI, CAN, and USB 2.0 Full-Speed are also integrated as peripheral functions, enabling easy communication with other devices. The RA2A1 supports a wide operating voltage range of 1.6V to 5.5V, enabling communication with devices operating at 5V without level shifters. The RA2A1 MCU targets industrial sensor applications with low power consumption and low-cost advantage.