| CAD Model: | View CAD Model |
| Pkg. Type: | BGA |
| Pkg. Code: | PVBG0042LA-A |
| Lead Count (#): | 42 |
| Pkg. Dimensions (mm): | 3.6 x 3.1 x 0.40 |
| Pitch (mm): | 0.4 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 42 |
| Pkg. Dimensions (mm) | 3.6 x 3.1 x 0.40 |
| Temp. Range (°C) | -40 to +85°C |
| Description | Internal ROM code determines xxx for the customer’s product. |
| Input Voltage Range (V) | 2.7 - 5.5 |
| Lead Compliant | Yes |
| Length (mm) | 3.6 |
| Parametric Category | USB-C & Power Delivery |
| Pitch (mm) | 0.4 |
| Pkg. Type | BGA |
| Product Type | Power Delivery Controller |
| Qualification Level | Standard |
| Thickness (mm) | 0.04 |
| Width (mm) | 3.1 |
The R9J02G012 is a Secure USB Power Delivery Controller that is based on the Universal Serial Bus (USB) Power Delivery Specification Revision 3.1 and USB Type-C® Cable and Connecter Specification Revision 2.1. The R9J02G012 intends to use in a wide range of USB PD products employing direct current (DC) power, such as AC adapters, PCs, smartphones, other consumer and office equipment, and toys. In addition, the R9J02G012 supports USB Type-C® Authentication Specification to enable Device-to-Device Authentication for a safer USB PD ecosystem. It is available in the compact BGA package, reducing the required mounting area in products such as cables or electronic devices.
USB Type-C® Authentication uses the dedicated secure key information related to Vender and Product. Therefore, product must be managed as custom product.
Please contact a Renesas sales representative or office for information.