Skip to main content
Renesas Electronics Corporation
ASSP EASY MCU for Voice HMI Based on RISC-V

Package Information

CAD Model:View CAD Model
Pkg. Type:HWQFN
Pkg. Code:pkg_11901
Lead Count (#):32
Pkg. Dimensions (mm):5 x 5 x 0.8
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)256
RAM (KB)128KB
Temp. Range (°C)-40 to +85°C
Pkg. TypeHWQFN
Lead Count (#)32
Pkg. Dimensions (mm)5 x 5 x 0.8
Pitch (mm)0.5
10-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)4
12-Bit D/A Converter (ch)2
12-Bit Timer (ch)0
14-Bit A/D Converter (ch)0
16-Bit A/D Converter (ch)0
16-Bit Timer (ch) (#)4
32-Bit High Res Timer (ch)0
32-Bit Timer (ch)0
8-Bit D/A Converter (ch)0
8-Bit Timer (ch)0
ADC12-Bit x 4 ch
Asynchronous General Purpose Timer (ch)0
Bit Size32
CAN (ch)0
CAN-FD (ch)0
CPURISC-V (D25F)
Capacitive Touch Sensing Unit (ch)0
Comm. InterfaceSCI x 2 ch, SPI x 1 ch
DAC12-Bit x 2 ch
DMADTC, DMA 8 ch
Data Flash (KB)16
EtherCat (ch) (#)0
Ethernet (ch)0
Family NameASSP EASY MCU
Family NameASSP EASY MCU
Flash Memory (KB)256KB
Group NameR9A06G1502
Group NameR9A06G1502
High-Speed Analog Comparator (ch)0
I/O Ports25
I2C (#)1
I3C (ch)1
IrDA (ch)1
LVD or PVDYes
Low-Power Analog Comparator (ch)0
Operating Freq (Max) (MHz)100
PDM InterfaceYes
PGA (ch)0
PWM Output (pin#)0
QSPI Interface (#)1
RTCNo
Security & EncryptionNo
Serial Sound Interface (ch) (#)2
Series NameR9A06
Suggested KitsTW001-VUI-RISCVPOCZ
Supply Voltage (V)2.7 - 3.3
Timer16-Bit x4 ch, 32-Bit x4 ch
USBFS (ch)0
USBHS (ch)0
Watchdog Timer (ch)2

Description

The R9A06G150 RISC-V MCU ASSP is specifically optimized for voice and sound triggered human machine interfaces. Alongside ecosystem partners, this provides a complete, production-ready keyword spotting and recognition system solution. With 100 MHz performance, 256/128/16 KB of Flash/RAM/DataFlash memory, advanced digital and analog microphone input and playback interfaces, small package, and memory expansion options, the R9A06G150 provides the foundation for a turnkey voice HMI solution including Renesas specialized partners' software.

The chip is manufactured by Renesas and pre-programmed at the factory with specialized application code developed by IDHs (independent design houses), third parties with demonstrated specialized expertise in the development and integration of keyword spotting and voice driven user interfaces with proven customer support capability, to bring the projects to completion and secure the successful transition to the mass-production stage. The strongly collaborative solution with the IDH is fundamental value proposition and the key to success. The end-product is composed of the combination of Renesas hardware and third-party software.