Skip to main content
Renesas Electronics Corporation
Ultra-low Power 48MHz MCU with Renesas RISC-V CPU Core

Package Information

CAD Model:View CAD Model
Pkg. Type:HWQFN
Pkg. Code:
Lead Count (#):24
Pkg. Dimensions (mm):4 x 4 x 0.5
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)128
RAM (KB)16KB
12-Bit A/D Converter (ch)6
16-Bit Timer (ch) (#)8
8-Bit D/A Converter (ch)2
Comm. InterfaceSPI/I2C/Uart x 3/3/3 ch, IIC x 1 ch
High-Speed Analog Comparator (ch)2
I2C (#)1
I/O Ports18
IrDA (ch)0
MOQ3920
Temp. Range (°C)-40 to +125
Pkg. TypeHWQFN
Lead Count (#)24
Pkg. Dimensions (mm)4 x 4 x 0.5
Pitch (mm)0.5
Assembly LocationTAIWAN
Wafer Fab LocationJAPAN
10-Bit A/D Converter (ch)0
12-Bit D/A Converter (ch)0
12-Bit Timer (ch)0
14-Bit A/D Converter (ch)0
16-Bit A/D Converter (ch)0
32-Bit High Res Timer (ch)0
32-Bit Timer (ch)0
8-Bit Timer (ch)0
ADC12-Bit x 6 ch
Asynchronous General Purpose Timer (ch)0
Bit Size32
CAN (ch)0
CAN-FD (ch)0
CPURISC-V
Capacitive Touch Sensing Unit (ch)0
DAC8-Bit x 2 ch
DMADTC
Data Flash (KB)4
EtherCat (ch) (#)0
Ethernet (ch)0
Family NameGeneral purpose RISC-V MCU
Family NameGeneral purpose RISC-V MCU
Flash Memory (KB)128KB
Group NameR9A02G0214
Group NameR9A02G0214
I3C (ch)0
LVD or PVDYes
Lead CompliantNo
Length (mm)4
Low-Power Analog Comparator (ch)0
Moisture Sensitivity Level (MSL)3
Operating Freq (Max) (MHz)48
PGA (ch)0
PWM Output (pin#)0
Pb (Lead) FreeYes
QSPI Interface (#)0
RTCYes
Security & EncryptionNo
Serial Sound Interface (ch) (#)0
Series NameR9A02
Supply Voltage (V)1.6 - 5.5
Tape & ReelNo
Thickness (mm)0.5
Timer16-Bit x8 ch, 32-bit x1 ch
USBFS (ch)0
USBHS (ch)0
Watchdog Timer (ch)2
Width (mm)4

Description

The MCU in this series incorporates an energy-efficient and performant Renesas RISC-V 32-bit core, that is particularly well-suited for cost-sensitive and low-power applications. It features 128KB code flash memory, 4KB data flash, 16KB SRAM with ECC support, many timers and serial connectivity interfaces, a high number of IOs with output current control, and rich analog functionality (12-bit A/D Converter, DAC, comparator). The device supports 125°C temperature operation and can be delivered in 16 WLCSP, 24, 32 and 48 QFN package options. Renesas provides a complete free-of-charge development ecosystem including e2 studio IDE, code generator, compiler toolchain, flashing tools, and application notes to assist the end user in developing and deploying this new technology in a product. Additional commercial environments like IAR Embedded Workbench and SEGGER Embedded Studio are available for this MCU.