| CAD Model: | View CAD Model |
| Pkg. Type: | HWQFN |
| Pkg. Code: | |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 5 x 5 x 0.5 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Program Memory (KB) | 128 |
| RAM (KB) | 16KB |
| 12-Bit A/D Converter (ch) | 8 |
| 16-Bit Timer (ch) (#) | 8 |
| 8-Bit D/A Converter (ch) | 2 |
| Comm. Interface | SPI/I2C/Uart x 3/3/3 ch, IIC x 1 ch |
| High-Speed Analog Comparator (ch) | 2 |
| I2C (#) | 1 |
| I/O Ports | 26 |
| IrDA (ch) | 1 |
| MOQ | 490 |
| Temp. Range (°C) | -40 to +125°C |
| Pkg. Type | HWQFN |
| Lead Count (#) | 32 |
| Pkg. Dimensions (mm) | 5 x 5 x 0.5 |
| Pitch (mm) | 0.5 |
| 10-Bit A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 12-Bit Timer (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 16-Bit A/D Converter (ch) | 0 |
| 32-Bit High Res Timer (ch) | 0 |
| 32-Bit Timer (ch) | 0 |
| 8-Bit Timer (ch) | 0 |
| ADC | 12-Bit x 8 ch |
| Asynchronous General Purpose Timer (ch) | 0 |
| Bit Size | 32 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 0 |
| CPU | RISC-V |
| Capacitive Touch Sensing Unit (ch) | 0 |
| DAC | 8-Bit x 2 ch |
| DMA | DTC |
| Data Flash (KB) | 4 |
| EtherCat (ch) (#) | 0 |
| Ethernet (ch) | 0 |
| Family Name | General purpose RISC-V MCU |
| Family Name | General purpose RISC-V MCU |
| Flash Memory (KB) | 128KB |
| Group Name | R9A02G0214 |
| Group Name | R9A02G0214 |
| I3C (ch) | 0 |
| LVD or PVD | Yes |
| Low-Power Analog Comparator (ch) | 0 |
| Moisture Sensitivity Level (MSL) | 3 |
| Operating Freq (Max) (MHz) | 48 |
| PGA (ch) | 0 |
| PWM Output (pin#) | 0 |
| Pb (Lead) Free | Yes |
| Price (USD) | $1.8436 |
| QSPI Interface (#) | 0 |
| RTC | Yes |
| Security & Encryption | No |
| Serial Sound Interface (ch) (#) | 0 |
| Series Name | R9A02 |
| Supply Voltage (V) | 1.6 - 5.5 |
| Timer | 16-Bit x8 ch, 32-bit x1 ch |
| USBFS (ch) | 0 |
| USBHS (ch) | 0 |
| Watchdog Timer (ch) | 2 |
The MCU in this series incorporates an energy-efficient and performant Renesas RISC-V 32-bit core, that is particularly well-suited for cost-sensitive and low-power applications. It features 128KB code flash memory, 4KB data flash, 16KB SRAM with ECC support, many timers and serial connectivity interfaces, a high number of IOs with output current control, and rich analog functionality (12-bit A/D Converter, DAC, comparator). The device supports 125°C temperature operation and can be delivered in 16 WLCSP, 24, 32 and 48 QFN package options. Renesas provides a complete free-of-charge development ecosystem including e2 studio IDE, code generator, compiler toolchain, flashing tools, and application notes to assist the end user in developing and deploying this new technology in a product. Additional commercial environments like IAR Embedded Workbench and SEGGER Embedded Studio are available for this MCU.