| CAD Model: | View CAD Model |
| Pkg. Type: | HVQFN |
| Pkg. Code: | pkg_20160 |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 4 x 4 x 0.9 |
| Pitch (mm): | 4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | JAPAN |
| Audible Noise | No |
| Bi-direction | No |
| Clock Out | No |
| Dither | No |
| Input Voltage Range (V) | 2.7 - 5.5 |
| Lead Compliant | No |
| Lead Count (#) | 32 |
| Length (mm) | 4 |
| MOQ | 1 |
| Parallelable | No |
| Parametric Category | USB-C & Power Delivery |
| Pitch (mm) | 4 |
| Pkg. Dimensions (mm) | 4 x 4 x 0.9 |
| Pkg. Type | HVQFN |
| Price (USD) | $1.36 |
| Product Type | USB Type-C Port Manager |
| Qualification Level | Standard |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to +85 |
| Thickness (mm) | 0.9 |
| Width (mm) | 4 |
The R9A02G015 is a MCU-based Type-C Port Manager (TCPM) which is an essential part of the Universal Serial Bus (USB) Power Delivery (PD) system. The R9A02G015 has implemented TCPM – USB PD Policy Engine function that is compliant with USB PD 3.1 Specification. In cooperation with Type-C Port Controller (TCPC) in USB PD system.
The R9A02G015, TCPM can cooperate with any TCPC that is in compliance with Type-C Port Controller Interface (TCPCI) specifications.