Skip to main content
Renesas Electronics Corporation
USB Type-C Port Manager

Package Information

CAD Model:View CAD Model
Pkg. Type:HVQFN
Pkg. Code:pkg_20160
Lead Count (#):32
Pkg. Dimensions (mm):4 x 4 x 0.9
Pitch (mm):4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Assembly LocationTAIWAN
Wafer Fab LocationJAPAN
Audible NoiseNo
Bi-directionNo
Clock OutNo
DitherNo
Input Voltage Range (V)2.7 - 5.5
Lead CompliantNo
Lead Count (#)32
Length (mm)4
MOQ1
ParallelableNo
Parametric CategoryUSB-C & Power Delivery
Pitch (mm)4
Pkg. Dimensions (mm)4 x 4 x 0.9
Pkg. TypeHVQFN
Price (USD)$1.48
Product TypeUSB Type-C Port Manager
Qualification LevelStandard
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)0.9
Width (mm)4

Description

The R9A02G015 is a MCU-based Type-C Port Manager (TCPM) which is an essential part of the Universal Serial Bus (USB) Power Delivery (PD) system. The R9A02G015 has implemented TCPM – USB PD Policy Engine function that is compliant with USB PD 3.1 Specification. In cooperation with Type-C Port Controller (TCPC) in USB PD system.

The R9A02G015, TCPM can cooperate with any TCPC that is in compliance with Type-C Port Controller Interface (TCPCI) specifications.