| CAD Model: | View CAD Model |
| Pkg. Type: | HVQFN |
| Pkg. Code: | pkg_11892 |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 5 x 5 x 0.9 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 32 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Assembly Location | PHILIPPINES |
| Wafer Fab Location | JAPAN |
| Input Voltage Range (V) | 3 - 5.5 |
| Lead Compliant | No |
| Length (mm) | 5 |
| MOQ | 1 |
| Parametric Category | USB-C & Power Delivery |
| Pkg. Dimensions (mm) | 5 x 5 x 0.9 |
| Pkg. Type | HVQFN |
| Price (USD) | $2.49703 |
| Product Type | Power Delivery Controller |
| Qualification Level | Standard |
| Tape & Reel | No |
| Thickness (mm) | 0.9 |
| Width (mm) | 5 |
The R9A02G011 is a USB Power Delivery (PD) controller based on the Universal Serial Bus (USB) Power Delivery Specification Revision 3.2 and USB Type-C® Cable and Connector Specification Revision 2.3. It negotiates for higher current and/or voltages over the USB cable (VBUS) than those defined in the USB 2.0, USB 3.0, or BC 1.2 specifications, and controls circuitry to select the local power source or power sink. The R9A02G011 uses a 300kbps BMC modulated signal through the CC wire in the USB Type-C cable. It comes in two package types: a 32-pin QFN for easy implementation, and a 42-pin BGA for space reduction, allowing selection based on the application and PCB space. In addition, the R9A02G011 incorporates Renesas' low-power technologies.
Additionally, more detailed settings that VIDWriter does not support can be configured with the ImageGen Tool. ImageGen can be downloaded from the R9A02G011 product page.