Skip to main content
Renesas Electronics Corporation
16-bit Microcontrollers with R8C CPU Core (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:DIP
Pkg. Code:pkg_8698
Lead Count (#):20
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (R5F2M120ANDD#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeTube
ADC10-bit x 6-ch
Bit Size16
CPUR8C
DMANo
Data Flash (KB)2
EthernetNo
Family NameR8C
I/O Ports17
LVD or PVDYes
Lead CompliantYes
Lead Count (#)20
Length (mm)26
MOQ1
Operating Freq (Max) (MHz)20
Pb (Lead) FreeYes
Pkg. TypeDIP
Program Memory (KB)2
RAM (KB)0.25
RTCNo
Supply Voltage (V)1.8 - 5.5
Tape & ReelNo
Temp. Range (°C)-20 to +85
Timer8-bit x 1-ch, 16-bit x 3-ch
Width (mm)7

Description

The R8C/M13B Group is supported only for customers who have already adopted these products. The RL78/G1F, RL78/G1G Groups are recommended for new designs.

The R8C/M11A Group and R8C/M12A Group of single-chip microcontrollers (MCUs) incorporate the R8C CPU core, which provides sophisticated instructions for a high level of efficiency. With 1Mb of address space, the CPU core is capable of executing instructions at high speed. In addition, it features a multiplier for high-speed arithmetic processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions on the same chip, including multifunction timer and serial interface, reduces the number of system components. The R8C/M11A Group and R8C/M12A Group include data flash (1KB × 2 blocks).