Skip to main content
Renesas Electronics Corporation
16-bit Microcontrollers with R8C CPU Core (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:pkg_47
Lead Count (#):14
Pkg. Dimensions (mm):5 x 4 x 1.1
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (R5F2M110ANSP#W4)EnglishJapanese
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeTape & Reel
ADC10-bit x 5-ch
Bit Size16
CPUR8C
DMANo
Data Flash (KB)2
EthernetNo
Family NameR8C
I/O Ports11
LVD or PVDYes
Lead CompliantYes
Lead Count (#)14
Length (mm)5
MOQ2000
Moisture Sensitivity Level (MSL)1
Operating Freq (Max) (MHz)20
Pb (Lead) FreeYes
Pkg. Dimensions (mm)5 x 4 x 1.1
Pkg. TypeTSSOP
Program Memory (KB)2
RAM (KB)0.25
RTCNo
Supply Voltage (V)1.8 - 5.5
Tape & ReelNo
Temp. Range (°C)-20 to +85
Thickness (mm)1.1
Timer8-bit x 1-ch, 16-bit x 3-ch
Width (mm)4

Description

The R8C/M12A Group is supported only for customers who have already adopted these products. The RL78/G12, RL78/G11 Groups are recommended for new designs.

The R8C/LA3A Group, R8C/LA5A Group, R8C/LA6A Group, and R8C/LA8A Group of single-chip MCUs incorporate the R8C CPU core, which implements a powerful instruction set for a high level of efficiency and supports a 1Mb address space, allowing execution of instructions at high speed. In addition, the CPU core integrates a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, helps reduce the number of system components. The R8C/LA3A Group, R8C/LA5A Group, R8C/LA6A Group, and R8C/LA8A Group have data flash.