Skip to main content
Renesas Electronics Corporation
16-bit Microcontrollers with R8C CPU Core (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:SWBG0048LA-A
Lead Count (#):48
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

ADC10-bit x 12-ch
Bit Size16
CAN (ch)0
CPUR8C
DMAYes
Data Flash (KB)4
EthernetNo
Family NameR8C
I/O Ports43
LVD or PVDYes
Lead Count (#)48
MOQ1
Operating Freq (Max) (MHz)20
Pb (Lead) FreeNo
Program Memory (KB)128
RAM (KB)10
RTCYes
Supply Voltage (V)1.8 - 5.5
Temp. Range (°C)-20 to +85°C
Timer8-bit x 3-ch, 16-bit x 1-ch

Description

The R8C/3NT Group is supported only for customers who have already adopted these products. The RX130 Group is recommended for new designs.

The R8C/3NT Group of single-chip MCUs incorporates the R8C CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. A sensor control unit is also integrated, enabling detection of the floating capacitance of the electrostatic capacitive touch electrode. The R8C/3NT Group has data flash (1KB × 4 blocks) with the background operation (BGO) function.