| CAD Model: | View CAD Model |
| Pkg. Type: | S-WFBGA |
| Pkg. Code: | pkg_8748 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| ADC | 10-bit x 12-ch |
| Bit Size | 16 |
| CAN (ch) | 0 |
| CPU | R8C |
| DMA | Yes |
| Data Flash (KB) | 4 |
| Ethernet | No |
| Family Name | R8C |
| I/O Ports | 43 |
| LVD or PVD | Yes |
| Lead Count (#) | 48 |
| Operating Freq (Max) (MHz) | 20 |
| Program Memory (KB) | 96 |
| RAM (KB) | 8 |
| RTC | Yes |
| Supply Voltage (V) | 1.8 - 5.5 |
| Temp. Range (°C) | -20 to +85°C |
| Timer | 8-bit x 3-ch, 16-bit x 1-ch |
The R8C/3NT Group is supported only for customers who have already adopted these products. The RX130 Group is recommended for new designs.
The R8C/3NT Group of single-chip MCUs incorporates the R8C CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.
Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. A sensor control unit is also integrated, enabling detection of the floating capacitance of the electrostatic capacitive touch electrode. The R8C/3NT Group has data flash (1KB × 4 blocks) with the background operation (BGO) function.