Skip to main content
Renesas Electronics Corporation
16-bit Microcontrollers with R8C CPU Core (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:HXQFN
Pkg. Code:pkg_1616
Lead Count (#):40
Pkg. Dimensions (mm):5 x 5 x 0.5
Pitch (mm):

Environmental & Export Classifications

RoHS (R5F213J4TNNP#W4)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeTape & Reel
ADC10-bit x 12-ch
Bit Size16
CPUR8C
DMAYes
Data Flash (KB)4
EthernetNo
Family NameR8C
I/O Ports31
LVD or PVDYes
Lead CompliantYes
Lead Count (#)40
Length (mm)5
MOQ5000
Moisture Sensitivity Level (MSL)3
Operating Freq (Max) (MHz)20
Pb (Lead) FreeYes
Pkg. Dimensions (mm)5 x 5 x 0.5
Pkg. TypeHXQFN
Program Memory (KB)16
RAM (KB)1.5
RTCNo
Supply Voltage (V)1.8 - 5.5
Tape & ReelNo
Temp. Range (°C)-20 to +85
Thickness (mm)0.5
Timer8-bit x 2-ch, 16-bit x 1-ch
Width (mm)5

Description

The R8C/3JT Group is supported only for customers who have already adopted these products. The RX130 Group is recommended for new designs.

The R8C/3JT Group of single-chip MCUs incorporates the R8C CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/3JT Group has data flash (1KB × 4 blocks) with the background operation (BGO) function.