Skip to main content
16-bit Microcontrollers with R8C CPU Core (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_495
Lead Count (#): 80
Pkg. Dimensions (mm): 12 x 12 x 1.7
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

ADC 10-bit x 20-ch
Bit Size 16
CAN (ch) 1
CPU R8C
DMA Yes
Data Flash (KB) 4
Ethernet No
Family Name R8C
I/O Ports 75
LVD or PVD Yes
Lead Count (#) 80
Length (mm) 12
Operating Freq (Max) (MHz) 20
Pkg. Dimensions (mm) 12 x 12 x 1.7
Program Memory (KB) 64
RAM (KB) 6
RTC No
Supply Voltage (V) 2.7 - 5.5
Temp. Range (°C) -40 to +85°C
Timer 8-bit x 4-ch, 16-bit x 5-ch
Width (mm) 12

Description

The R8C/38W, X, Y, and Z are limited to customers who have already adopted these products. The RL78/F12, F13, F14, F15 Groups are recommended for new designs.

The R8C/38W Group, R8C/38X Group, R8C/38Y Group, and R8C/38Z Group of single-chip MCUs incorporate the R8C CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/38W Group and R8C/38X Group have a single channel CAN module and are suitable for LAN systems in vehicles and for FA. The R8C/38Y Group and R8C/38Z Group do not have CAN modules. The R8C/38W Group and R8C/38Y Group have data flash (1KB × 4 blocks) with the background operation (BGO) function.