Skip to main content
16-bit Microcontrollers with R8C CPU Core (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_495
Lead Count (#): 80
Pkg. Dimensions (mm): 12 x 12 x 1.7
Pitch (mm): 0.5

Environmental & Export Classifications

RoHS (R5F21388SNFP#30) EnglishJapanese
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Carrier Type Tray/Embossed tape
Country of Assembly China
Country of Wafer Fabrication Japan
ADC 10-bit x 20-ch
Bit Size 16
CPU R8C
DMA Yes
Data Flash (KB) 4
Ethernet No
Family Name R8C
I/O Ports 75
LVD or PVD Yes
Lead Compliant Yes
Lead Count (#) 80
Length (mm) 12
Longevity 2025 Dec
MOQ 1
Moisture Sensitivity Level (MSL) 3
Operating Freq (Max) (MHz) 20
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 12 x 12 x 1.7
Pkg. Type LFQFP
Price (USD) $9.07592
Program Memory (KB) 64
RAM (KB) 6
RTC Yes
Supply Voltage (V) 1.8 - 5.5
Tape & Reel No
Temp. Range (°C) -20 to +85
Thickness (mm) 1.7
Timer 8-bit x 1-ch, 16-bit x 3-ch
Width (mm) 12

Description

The R8C/38T-A Group of single-chip MCUs incorporates the R8C CPU core, which provides sophisticated instructions for a high level of efficiency.

The R8C/38T-A Group of single-chip microcontrollers (MCUs) incorporates the R8C CPU core, which provides sophisticated instructions for a high level of efficiency. With 1Mb of address space, the CPU core is capable of executing instructions at high speed. In addition, it features a multiplier for high-speed arithmetic processing.

Power consumption is low, and additional power control is possible by selecting the operating mode. The R8C/38TA Group is also designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface on the same chip, reduces the number of system components. The R8C/38T-A Group integrates a touch sensor control unit, which enables detection of the floating capacitance of the electrostatic capacitive touch electrode. This group also has on-chip data flash (1KB × 4 blocks) with background operation (BGO) function.