Skip to main content
Renesas Electronics Corporation
16-bit Microcontrollers with R8C CPU Core (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLQP0064KB-A
Lead Count (#):64
Pkg. Dimensions (mm):10 x 10 x 1.7
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

ADC10-bit x 16-ch
Bit Size16
CAN (ch)1
CPUR8C
DMANo
Data Flash (KB)0
EthernetNo
Family NameR8C
LVD or PVDYes
Lead Count (#)64
Length (mm)10
MOQ1
Operating Freq (Max) (MHz)20
Pb (Lead) FreeNo
Pkg. Dimensions (mm)10 x 10 x 1.7
Program Memory (KB)64
RAM (KB)6
RTCNo
Temp. Range (°C)-40 to +125°C
Timer8-bit x 4-ch, 16-bit x 5-ch
Width (mm)10

Description

This Group is supported only for customers who have already adopted these products. The RL78/F12, F13, F14, F15 Groups are recommended for new designs.

The R8C/36E Group, R8C/36F Group, R8C/36G Group, and R8C/36H Group of single-chip MCUs incorporate the R8C/Tiny Series CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/36E Group and R8C/36F Group have a single channel CAN module and are suitable for LAN systems in vehicles and for FA. The R8C/36G Group and the R8C/36H Group do not have CAN modules. The R8C/36E Group and the R8C/36G Group have data flash (1KB × 4 blocks) with the background operation (BGO) function.