Skip to main content
16-bit Microcontrollers with R8C CPU Core (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_492
Lead Count (#): 48
Pkg. Dimensions (mm): 7 x 7 x 1.7
Pitch (mm): 0.5

Environmental & Export Classifications

RoHS (R5F21344CDFP#U0) EnglishJapanese
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

RAM (KB) 1.5
Lead Count (#) 48
Temp. Range (°C) -40 to +85
ADC 10-bit x 12-ch
Bit Size 16
CPU R8C
Carrier Type Tray
DAC 8-bit x 2-ch
DMA Yes
Data Flash (KB) 4
Ethernet No
Family Name R8C
I/O Ports 43
LVD or PVD Yes
Lead Compliant Yes
Length (mm) 7
MOQ 1
Moisture Sensitivity Level (MSL) 3
Operating Freq (Max) (MHz) 20
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 7 x 7 x 1.7
Pkg. Type LFQFP
Price (USD) $4.45
Program Memory (KB) 16
RTC Yes
Supply Voltage (V) 1.8 - 5.5
Tape & Reel No
Thickness (mm) 1.7
Timer 8-bit x 3-ch, 16-bit x 3-ch
Width (mm) 7

Description

The R8C/34C Group is supported only for customers who have already adopted these products. The RL78/G1F Group is recommended for new designs.

The R8C/34C Group of single-chip MCUs incorporates the R8C CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/34C Group has data flash (1KB × 4 blocks) with the background operation (BGO) function.