Skip to main content
16-bit Microcontrollers with R8C CPU Core (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LQFP
Pkg. Code: pkg_7475
Lead Count (#): 32
Pkg. Dimensions (mm): 7 x 7 x 1.7
Pitch (mm): 0.8

Environmental & Export Classifications

RoHS (R5F212K4SNFP#V2) EnglishJapanese
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Country of Assembly China
Country of Wafer Fabrication Japan
ADC 10-bit x 9-ch
Bit Size 16
CPU R8C
DMA No
Data Flash (KB) 0
Ethernet No
Family Name R8C
I/O Ports 25
LVD or PVD Yes
Lead Compliant Yes
Lead Count (#) 32
Length (mm) 7
MOQ 1
Moisture Sensitivity Level (MSL) 3
Operating Freq (Max) (MHz) 20
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 7 x 7 x 1.7
Pkg. Type LQFP
Program Memory (KB) 16
RAM (KB) 1.5
RTC No
Supply Voltage (V) 2.2 - 5.5
Tape & Reel No
Temp. Range (°C) -20 to +85
Thickness (mm) 1.7
Timer 8-bit x 2-ch, 16-bit x 3-ch
Width (mm) 7

Description

The R8C/2K Group is supported only for customers who have already adopted these products. The RL78/G1F Group is recommended for new designs.

The R8C/2H Group and R8C/2J Group of single-chip MCUs incorporate the R8C/Tiny Series CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs also use an anti-noise configuration to reduce emissions of electromagnetic noise and are designed to withstand EMI. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components.