Skip to main content
Renesas Electronics Corporation
16-bit Microcontrollers with R8C CPU Core (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLSP0020JB-A
Lead Count (#):20
Pkg. Dimensions (mm):4.4x6.5
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

ADC10-bit x 4-ch
Bit Size16
CAN (ch)0
CPUR8C
DMANo
Data Flash (KB)2
EthernetNo
Family NameR8C
LVD or PVDYes
Lead Count (#)20
Length (mm)6.5
MOQ1
Operating Freq (Max) (MHz)20
Pb (Lead) FreeNo
Pkg. Dimensions (mm)4.4x6.5
RTCNo
Timer8-bit x 2-ch, 16-bit x 1-ch
Width (mm)4.4

Description

The R8C/15 Group is supported only for customers who have already adopted these products. The RL78/G12 Group is recommended for new designs.

This MCU is built using the high-performance silicon gate CMOS process using a R8C/Tiny Series CPU core and is packaged in a 20-pin plastic molded LSSOP. This MCU operates using sophisticated instructions featuring a high level of instruction efficiency. With 1Mb of address space, it is capable of executing instructions at high speed. Furthermore, the data flash ROM (1KB × 2 blocks) is embedded in the R8C/15 group. The difference between R8C/14 and R8C/15 groups is only the existence of the data flash ROM. Their peripheral functions are the same.