Skip to main content
16-bit Microcontrollers with R8C CPU Core (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLSP0020JB-A
Lead Count (#):20
Pkg. Dimensions (mm):4.4x6.5
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

ADC10-bit x 4-ch
Bit Size16
CAN (ch)0
CPUR8C
DMANo
EthernetNo
Family NameR8C
LVD or PVDYes
Lead Count (#)20
Length (mm)6.5
MOQ1
Operating Freq (Max) (MHz)20
Pb (Lead) FreeYes
Pkg. Dimensions (mm)4.4x6.5
RTCNo
Temp. Range (°C)-20 to +85°C
Timer8-bit x 2-ch, 16-bit x 1-ch
Width (mm)4.4

Description

The R8C/14 Group is supported only for customers who have already adopted these products. The RL78/G12 Group is recommended for new designs.

This MCU is built using the high-performance silicon gate CMOS process using a R8C/Tiny Series CPU core and is packaged in a 32-pin plastic molded LQFP. This MCU operates using sophisticated instructions featuring a high level of instruction efficiency. With 1Mb of address space, it is capable of executing instructions at high speed. The data flash ROM (2KB X 2 blocks) is embedded.