Skip to main content
16-bit Microcontrollers with R8C CPU Core (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code: PLSP0020JB-A
Lead Count (#): 20
Pkg. Dimensions (mm): 4.4x6.5
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

ADC 10-bit x 4-ch
Bit Size 16
CAN (ch) 0
CPU R8C
DMA No
Ethernet No
Family Name R8C
LVD or PVD Yes
Lead Count (#) 20
Length (mm) 6.5
MOQ 1
Operating Freq (Max) (MHz) 20
Pb (Lead) Free No
Pkg. Dimensions (mm) 4.4x6.5
RTC No
Timer 8-bit x 2-ch, 16-bit x 1-ch
Width (mm) 4.4

Description

The R8C/14 Group is supported only for customers who have already adopted these products. The RL78/G12 Group is recommended for new designs.

This MCU is built using the high-performance silicon gate CMOS process using a R8C/Tiny Series CPU core and is packaged in a 32-pin plastic molded LQFP. This MCU operates using sophisticated instructions featuring a high level of instruction efficiency. With 1Mb of address space, it is capable of executing instructions at high speed. The data flash ROM (2KB X 2 blocks) is embedded.