Skip to main content
Renesas Electronics Corporation
32-bit Microcomputers

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLQP0080KB-A
Lead Count (#):80
Pkg. Dimensions (mm):12x12
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

CPUR32C/100
Bit Size16
RAM (KB)12
Program Memory (KB)128
Data Flash (KB)8
Lead Count (#)80
Operating Freq (Max) (MHz)48
Timer16-bit x 11-ch
ADC10-bit x 23-ch
RTCNo
LVD or PVDYes
DMANo
CAN (ch)1
EthernetNo
Temp. Range (°C)-40 to +105°C
Family NameM16C/R32C/M32C
Length (mm)12
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)12x12
Width (mm)12

Description

The R32C/160 Group and R32C/161 Group are based on the R32C/100 CPU Core.

The R32C/160 Group and R32C/161 Group are based on the R32C/100 CPU Core. Maximum operating frequency is 48 MHz when using PLL synthesizer. A Flash memory version is available. Internal Flash memory is programmable on a single power source.