Skip to main content
32-bit Microcomputers (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code: PLQP0100KB-A
Lead Count (#): 100
Pkg. Dimensions (mm): 14 x 14 x 1.7
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

CPU R32C/100
Bit Size 32
RAM (KB) 32
Program Memory (KB) 256
Data Flash (KB) 8
Lead Count (#) 100
Operating Freq (Max) (MHz) 64
Timer 16-bit x 11-ch
ADC 10-bit x 26-ch
DAC 8-bit x 2-ch
RTC No
LVD or PVD No
DMA No
CAN (ch) 3
Ethernet No
Temp. Range (°C) -40 to +125°C
Family Name M16C/R32C/M32C
Length (mm) 14
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 14 x 14 x 1.7
Width (mm) 14

Description

The R32C/142, R32C/145 Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.