Skip to main content
Renesas Electronics Corporation
32-bit Microcomputers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_503
Lead Count (#):144
Pkg. Dimensions (mm):20 x 20 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUR32C/100
Bit Size16
RAM (KB)40
Program Memory (KB)384
Data Flash (KB)8
Lead Count (#)144
Operating Freq (Max) (MHz)50
Timer16-bit x 11-ch
ADC10-bit x 34-ch
DAC8-bit x 2-ch
RTCNo
LVD or PVDYes
DMANo
EthernetNo
Temp. Range (°C)-40 to +85
Family NameM16C/R32C/M32C
Lead CompliantNo
Length (mm)20
Longevity2029 Jan
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)20 x 20 x 1.7
Pkg. TypeLFQFP
Tape & ReelNo
Thickness (mm)1.7
Width (mm)20

Description

The R32C/116, R32C/117, R32C/118 Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.