Skip to main content
Renesas Electronics Corporation
32-bit Microcomputers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:TFLGA
Pkg. Code:pkg_1196
Lead Count (#):100
Pkg. Dimensions (mm):6 x 6 x 1.05
Pitch (mm):

Environmental & Export Classifications

RoHS (R5F64111NLG#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUR32C/100
Bit Size16
RAM (KB)63
Program Memory (KB)384
Data Flash (KB)8
Lead Count (#)100
Operating Freq (Max) (MHz)50
Timer16-bit x 11-ch
ADC10-bit x 26-ch
DAC8-bit x 2-ch
RTCNo
LVD or PVDYes
DMANo
EthernetNo
Temp. Range (°C)-20 to +85
Carrier TypeTray
Family NameM16C/R32C/M32C
Lead CompliantYes
Length (mm)6
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)6 x 6 x 1.05
Pkg. TypeTFLGA
Tape & ReelNo
Thickness (mm)1.05
Width (mm)6

Description

The R32C/111 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RX231, RX651 Group.