Skip to main content
Renesas Electronics Corporation
8-bit 4ch D/A Converter with Buffer Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:pkg_49
Lead Count (#):16
Pkg. Dimensions (mm):5 x 4 x 1.1
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0040
RoHS (R2A20164SA#W5)EnglishJapanese

Product Attributes

Lead Count (#)16
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyVIETNAM, JAPAN
Country of Wafer FabricationJAPAN
ApplicationD/A Converter
Icc (Typical) (mA)0.3
Io (mA)2
Lead CompliantYes
Length (mm)5
MOQ2000
Output I/VV
Pkg. Dimensions (mm)5 x 4 x 1.1
Pkg. TypeTSSOP
Price (USD)$1.40919
Remarks2.7 to 5.5V Builtin Power On Reset
Resolution (bits)8
Supply Voltage (V)3 - 5
Supply Voltage Vs Range3 to 5
Tape & ReelNo
Thickness (mm)1.1
Width (mm)4

Description

The R2A20164 is an integrated circuit semiconductor of CMOS structure with 4 channels of built in D/A unnecessary and enabling configuration of a system with few component parts Serial data transfer type input can easily be used through a combination of three lines: DI, CLK, and LD. Outputs incorporate buffer op-amps that have a drive capacity of 1 mA or above for both sink source, and can operate over the entire voltage range from almost ground to Vcc ( 0 to 5V ), making peripheral elements unnecessary and enabling configuration of a system with few component parts. Very small QFN package is added to lineup. It is suitable for a small mounting and reduces the mounting area.