Skip to main content
Renesas Electronics Corporation
8-bit 2ch D/A Converter with Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_1154
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 2.03
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0040
RoHS (R2A20162SP#W5)EnglishJapanese
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)8
Carrier TypeTape & Reel
Pb (Lead) FreeYes
ApplicationD/A Converter
Icc (Typical) (mA)0.7
Io (mA)2
Lead CompliantYes
Length (mm)5
MOQ2500
Output I/VV
Pkg. Dimensions (mm)5 x 4 x 2.03
Pkg. TypeSOP
Remarks2.7 to 5.5V Builtin Power On Reset
Resolution (bits)8
Supply Voltage (V)3 - 5
Supply Voltage Vs Range3 to 5
Tape & ReelNo
Thickness (mm)2.03
Width (mm)4

Description

The R2A20162 is an integrated circuit semiconductor of CMOS structure with 2 channels of built in D/A converters with output buffer op-amps. It is the electrical characteristic improvement version of the M62342. Serial data transfer type input can easily be used through a combination of three lines: DI, CLK, and LD. Outputs incorporate buffer op-amps that have a drive capacity of 1 mA or above for both sink source, and can operate over the entire voltage range from almost ground to Vcc ( 0 to 5V ), making peripheral elements unnecessary and enabling configuration of a system with few component parts. Very small SON package is added to lineup. It is suitable for a small mounting and reduces the mounting area.