Skip to main content
Renesas Electronics Corporation
8-bit I/O Expander for I²C BUS (Corresponds to Fast mode)

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:pkg_49
Lead Count (#):16
Pkg. Dimensions (mm):5 x 4 x 1.1
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0040
RoHS (R2A20150SA#W5)EnglishJapanese
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)16
Carrier TypeTape & Reel
Pb (Lead) FreeYes
ApplicationMCU/MPU's I/O Expander
Icc (Typical) (mA)0.05
Io (mA)4
Lead CompliantYes
Length (mm)5
MOQ2000
Output I/VV
Pkg. Dimensions (mm)5 x 4 x 1.1
Pkg. TypeTSSOP
Remarks2.7 to 5.5V Builtin Power On Reset
Resolution (bits)8
Supply Voltage (V)3 - 5
Supply Voltage Vs Range3 to 5
Tape & ReelNo
Thickness (mm)1.1
Width (mm)4

Description

The R2A20150NP/SA is a CMOS 8-bit I/O expander, which has serial to parallel and parallel to serial data converting functions. It can communicate with a microcontroller via few wiring thanks to the adoption of the 2-wire I²C BUS. Maximum 8 ICs can be connected to a bus by using 3-chip select pins, so that it is possible to handle up to 64 bits data.