Skip to main content
Renesas Electronics Corporation
Critical Conduction Mode Interleave PFC Control IC

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_34
Lead Count (#):20
Pkg. Dimensions (mm):13 x 6 x 2.2
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)20
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationPSUs
FunctionPhase drop, Off Time control, DUVP
Icc (Typical) (mA)5.2
Lead CompliantYes
Length (mm)13
MOQ2000
Output Per Driver UGATE Source|Sink.002 | .002
Parametric CategoryPower Factor Correction (PFC) Controllers
Pkg. Dimensions (mm)13 x 6 x 2.2
Pkg. TypeSOP
Price (USD)$2.65212
Product CategoryPower Factor Correction (PFC) Controllers
Qualification LevelStandard
RemarksCRM Interleaved PFC
Supply Current Icc (µA)5200
Tape & ReelNo
Thickness (mm)2.2
Tstg (Max) (°C)150
Tstg (Min) (°C)-55
UVLO Falling (V)9.3
UVLO Rising (V)10.5
Width (mm)6

Description

The R2A20132SP controls two boost converters to provide a active power factor correction. The R2A20132SP is based on R2A20112 and additional functions are Slave drop function at light load, Off time control, Brownout, Double OVP, Dynamic under voltage protection, and ZCD signal open detection. Also the reference voltage tolerance is improved. The R2A20132SP adopts critical conduction mode for power factor correction and realizes high efficiency and a low switching noise by zero current switching. Interleaving function improve ripple current on input or output capacitor by 180 degrees phase shift. The feedback loop open detection, over current protection are built in the R2A20132SP, and can constitute a power supply system of high reliability with few external parts.