| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_32 |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 10.06 x 5.5 x 2.2 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (R2A20112ASP#W0) | EnglishJapanese |
| Lead Count (#) | 16 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| Function | DUVP, ON/OFF Timer |
| Icc (Typical) (mA) | 4.2 |
| Lead Compliant | Yes |
| Length (mm) | 10 |
| MOQ | 2000 |
| Output Per Driver UGATE Source|Sink | .003 | .002 |
| Parametric Category | Power Factor Correction (PFC) Controllers |
| Pkg. Dimensions (mm) | 10 x 6 x 2.2 |
| Pkg. Type | SOP |
| Price (USD) | $1.69292 |
| Remarks | CRM Interleaved PFC |
| Supply Current Icc (µA) | 4200 |
| Tape & Reel | No |
| Thickness (mm) | 2.2 |
| Tstg (Max) (°C) | 150 |
| Tstg (Min) (°C) | -55 |
| UVLO Falling (V) | 9.3 |
| UVLO Rising (V) | 10.5 |
| Width (mm) | 6 |
The R2A20112A controls a boost converter to provide an active power factor correction. The R2A20112A adopts critical conduction mode for power factor correction and realizes high efficiency and a low switching noise by zero current switching. The interleaving function improves ripple current on the input or output capacitor by a 180-degree phase shift. Soft-star, the feedback loop short detection, two-mode overvoltage protection, overcurrent protection, overcurrent ON/OFF timer protection for boost diode short and slave ZCD open detection are built in the R2A20112A, and can constitute a power supply system of high reliability with few external parts.