Skip to main content
Renesas Electronics Corporation
Low Power SRAM

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOP(2)
Pkg. Code:pkg_472
Lead Count (#):52
Pkg. Dimensions (mm):11 x 9 x 1.2
Pitch (mm):

Environmental & Export Classifications

ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041
RoHS (R1WV6416RSD-5SR#S0)EnglishJapanese
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes

Product Attributes

Carrier TypeEmbossed Tape
Access Time (ns)55
Lead CompliantYes
Lead Count (#)52
Length (mm)11
MOQ1000
Memory Capacity (kbit)64000
Memory Density64
Moisture Sensitivity Level (MSL)2
Organization (bit)x 8 / x 16
Organization (kword)8000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)11 x 9 x 1.2
Pkg. TypeTSOP(2)
RemarksSuccessor product: RMWV6416AGSD-5S2
Replacement ProductRMWV6416AGSD-5S2#HA0
Supply Voltage (V)2.7 - 3.6
Tape & ReelNo
Thickness (mm)1.2
Width (mm)9

Description

Support is limited to customers who have already adopted these products.

Renesas is the worldwide #1 Low Power SRAM supplier with a full lineup and well balanced long term support. High density and high performance RAMs using Renesas's original technology, for example the Advanced LPSRAM new memory cell concept are offered.