Skip to main content
Renesas Electronics Corporation
Wide Temperature Range Version 4M High-Speed SRAM (256-kword × 16-bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:SOJ
Pkg. Code:pkg_475
Lead Count (#):44
Pkg. Dimensions (mm):28 x 10 x 3.55
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041
RoHS (R1RW0416DGE-2PI#B0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Access Time (ns)12
Lead CompliantYes
Lead Count (#)44
Length (mm)28
MOQ1
Memory Capacity (kbit)4000
Organization256K x 16
Organization (bit)x 16
Pb (Lead) FreeYes
Pkg. Dimensions (mm)28 x 10 x 3.55
Pkg. TypeSOJ
RemarksContact us for Successor Products information.
Replacement ProductR1RW0416DGE-2PI#B1
Supply Voltage (V)3 - 3.6
Tape & ReelNo
Thickness (mm)3.55
Width (mm)10

Description

The R1RW0416DI is a 4Mbit high-speed static RAM organized 256-kword × 16-bit. It realizes high-speed access time by employing the CMOS process (6-transistor memory cell) and high-speed circuit design technology. It is most appropriate for applications that require high-speed, high-density memory, and a wide bit width configuration, such as cache and buffer memory in systems. The R1RW0416DI is packaged in s 400-mil 44-pin SOJ and 400-mil 44-pin plastic TSOPII for high-density surface mounting.