Skip to main content
Renesas Electronics Corporation
4M High-Speed SRAM (256-kword × 16-bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:SOJ
Pkg. Code:pkg_475
Lead Count (#):44
Pkg. Dimensions (mm):28 x 10 x 3.55
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Access Time (ns)12
Bus Width (bits)16
Core Voltage (V)5V
Density (Kb)4096
I/O Voltage (V)5
Lead CompliantYes
Lead Count (#)44
Length (mm)28
MOQ1
Memory Capacity (kbit)4000
Organization256K x 16
Organization (bit)x 16
Pb (Lead) FreeYes
Pkg. Dimensions (mm)28 x 10 x 3.55
Pkg. TypeSOJ
RemarksContact us for Successor Products information.
Supply Voltage (V)4.5 - 5.5
Tape & ReelNo
Thickness (mm)3.55
Width (mm)10

Description

The R1RP0416D Series is a 4Mbit high-speed static RAM organized as 256-kword × 16-bit. It realizes high-speed access time by employing the CMOS process (6-transistor memory cell) and high-speed circuit design technology. It is most appropriate for applications that require high-speed, high-density memory and a wide bit width configuration, such as cache and buffer memory in systems. It is packaged in a 400-mil 44-pin plastic SOJ and 400-mil 44-pin plastic TSOPII.