| CAD Model: | View CAD Model |
| Pkg. Type: | TFFBGA |
| Pkg. Code: | pkg_846 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 10 x 8 x 1.2 |
| Pitch (mm): | 0.75 |
| RoHS (R1LV1616HBG-5SI#S0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Carrier Type | Embossed Tape |
| Access Time (ns) | 55 |
| Density (Kb) | 16000 |
| Lead Compliant | Yes |
| Lead Count (#) | 48 |
| Length (mm) | 10 |
| MOQ | 1000 |
| Memory Capacity (kbit) | 16000 |
| Memory Density | 16 |
| Moisture Sensitivity Level (MSL) | 3 |
| Organization | 1M x 16 |
| Organization (bit) | x 16 |
| Organization (kword) | 1000 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 10 x 8 x 1.2 |
| Pkg. Type | TFFBGA |
| Remarks | Dual Chip Select (CS1#, CS2) |
| Replacement Product | RMLV1616AGBG-5U2#KC0 |
| Supply Voltage (V) | 2.7 - 3.6 |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to +85 |
| Thickness (mm) | 1.2 |
| Width (mm) | 8 |
The R1LV1616HBG-I Series is 16-Mbit static RAM organized 1-Mword × 16-bit with embedded ECC. R1LV1616HBG-I Series has realized higher density, higher performance and low power consumption by employing CMOS process technology (6-transistor memory cell). It offers low power standby power dissipation; therefore, it is suitable for battery backup systems. It is packaged in 48-ball plastic FBGA for high density surface mounting.