Skip to main content
Renesas Electronics Corporation
Wide Temperature Range Version 16 M SRAM (1-Mword × 16-bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:TFFBGA
Pkg. Code:pkg_846
Lead Count (#):48
Pkg. Dimensions (mm):10 x 8 x 1.2
Pitch (mm):0.75

Environmental & Export Classifications

ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041
RoHS (R1LV1616HBG-4SI#S0)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes

Product Attributes

Carrier TypeEmbossed Tape
Access Time (ns)45
Density (Kb)16000
Lead CompliantYes
Lead Count (#)48
Length (mm)10
MOQ1000
Memory Capacity (kbit)16000
Memory Density16
Moisture Sensitivity Level (MSL)3
Organization1M x 16
Organization (bit)x 16
Organization (kword)1000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 8 x 1.2
Pkg. TypeTFFBGA
Price (USD)$28.8
RemarksDual Chip Select (CS1#, CS2)
Replacement ProductRMLV1616AGBG-4U2#KC0
Supply Voltage (V)2.7 - 3.6
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.2
Width (mm)8

Description

The R1LV1616HBG-I Series is 16-Mbit static RAM organized 1-Mword × 16-bit with embedded ECC. R1LV1616HBG-I Series has realized higher density, higher performance and low power consumption by employing CMOS process technology (6-transistor memory cell). It offers low power standby power dissipation; therefore, it is suitable for battery backup systems. It is packaged in 48-ball plastic FBGA for high density surface mounting.