Skip to main content
1Mb Advanced LPSRAM (128k word x 8bit)

Package Information

CAD Model: View CAD Model
Pkg. Type: SOP
Pkg. Code: pkg_9335
Lead Count (#): 32
Pkg. Dimensions (mm): 20.75 x 11.4 x 3.05
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
RoHS (R1LP0108ESN-5SI#S1) EnglishJapanese
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 3
Access Time (ns) 55
Density (Kb) 1000
Lead Compliant Yes
Lead Count (#) 32
Length (mm) 21
Longevity 2032 Dec
MOQ 1000
Memory Capacity (kbit) 1000
Memory Density 1M
Organization 128K x 8
Organization (bit) x 8
Organization (kword) 128
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 21 x 11 x 3.05
Pkg. Type SOP
Price (USD) $2.43563
Remarks Dual Chip Select (CS1#, CS2)
Replacement Remark Assembly site transfer to serve the objective of stable supply
Supply Voltage (V) 4.5 - 5.5
Tape & Reel No
Temp. Range (°C) -40 to +85
Thickness (mm) 3.05
Width (mm) 11

Description

The R1LP0108E is a low-voltage 1-Mbit static RAM organized as 131, 072-word by 8-bit, fabricated by Renesas' high-performance 0.15µm CMOS and TFT technologies. The R1LP0108E realizes higher density, higher performance, and low-power consumption. The device is suitable for memory applications where simple interfacing, battery operation, and battery backup are the important design objectives. It has been packaged in a 32-pin SOP, 32-pin TSOP and 32-pin sTSOP.