| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Description | Software for D7Pro |
| Application | Broadcast Distribution Transcoder, Broadcast Distribution Encoder |
| Function | Software |
| Platform Name | D7Pro |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Temp. Range (°C) | -40 to +125°C |
R12-D7 is software designed to run on D7Pro ASIC chips for encoding or transcoding H.264 or MPEG-2. R12-D7 is designed for premium video quality distribution encoding and transcoding applications.