| CAD Model: | View CAD Model |
| Pkg. Type: | BGA |
| Pkg. Code: | pkg_7754 |
| Lead Count (#): | 484 |
| Pkg. Dimensions (mm): | 23 x 23 x 2.03 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 484 |
| Moisture Sensitivity Level (MSL) | 3 |
| I/O Ports | 106 |
| Pkg. Dimensions (mm) | 23 x 23 x 2.03 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +85 |
| Assembly Location | JAPAN |
| Wafer Fab Location | TAIWAN |
| Bit Size | 32 |
| CAN (ch) | 2 |
| CPU | Cortex-M4 with FPU |
| Clocked Serial Interface (ch) (#) | 2 |
| DMA Remarks | DMAC x 4 ch |
| Ethernet Remarks | 2ch |
| External Interrupt Pins (#) | 30 |
| Family Name | R-IN32M4 |
| Floating Point Unit | 1 |
| I2C (ch) | 2 |
| Lead Compliant | Yes |
| Length (mm) | 23 |
| MOQ | 1 |
| On-chip Oscillator | No |
| Operating Freq (Max) (MHz) | 100 |
| Operating Voltage Range (V) | 1.15 |
| PLL | Yes |
| Pkg. Type | BGA |
| Program Memory (KB) | 768 |
| RAM (KB) | 512KB |
| Remarks | Industrial communication, include CC-Link IE TSN slave IP and 2port PHY, Power Supply = VDD = 1.15V, VDDIO = 3.0 to 3.6V |
| Tape & Reel | No |
| Thickness (mm) | 2.03 |
| Timer | 32-bit Timer x 4-ch, 16-bit Timer x 16-ch, Watchdog Timer x 1-ch |
| UART (ch) (#) | 2 |
| Width (mm) | 23 |
The R-IN32M4-CL3 ICs for industrial Ethernet communication support CC-Link IE TSN. With its built-in Gigabit Ethernet PHY and Renesas R-IN engine (“R-IN engine”) technology, the R-IN32M4-CL3 enables you to realize the latest Time-Sensitive Networking (TSN) technology on a single chip.
To support CC-Link IE TSN networks, the R-IN32M4-CL3 ICs for industrial Ethernet communication enables high-speed, high-precision motion control with time synchronization between devices that is precise to one-millionth of a second. This allows you to build applications with high-speed, high-precision motion control, accelerating TSN support by applications that require control with fast response time such as AC servos, actuators, and vision sensors, and remote I/O devices widely used in network communications.
Moreover, the key feature of the Renesas R-IN series (“R-IN series”), the built-in R-IN engine, offers fast real-time response and high-precision communication control (low jitter communication), which are important for Ethernet communication.