| CAD Model: | View CAD Model |
| Pkg. Type: | BGA |
| Pkg. Code: | pkg_11865 |
| Lead Count (#): | 484 |
| Pkg. Dimensions (mm): | 23 x 23 x 2.34 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 484 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +85 |
| ADC | 10-bit x 8-ch |
| Bit Size | 32 |
| CAN (ch) | 2 |
| CPU | Cortex-M4 with FPU |
| Clocked Serial Interface (ch) (#) | 2 |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| DMA Remarks | DMAC x 4 ch |
| Ethernet Remarks | 2ch |
| External Interrupt Pins (#) | 29 |
| Family Name | R-IN32M4 |
| Floating Point Unit | 1 |
| I/O Ports | 106 |
| I2C (ch) | 2 |
| Lead Compliant | Yes |
| Length (mm) | 23 |
| MOQ | 480 |
| On-chip Oscillator | No |
| Operating Freq (Max) (MHz) | 100 |
| Operating Voltage Range (V) | 0.9 - 1.1 |
| PLL | Yes |
| Pkg. Dimensions (mm) | 23 x 23 x 2.34 |
| Pkg. Type | BGA |
| Program Memory (KB) | 768 |
| RAM (KB) | 512KB |
| Remarks | Industrial communication, include CC-Link IE Field slave IP and 2port PHY, Power Supply = VDD = 0.9 to 1.1 V, VDDIO = 3.0 to 3.6 |
| Tape & Reel | No |
| Thickness (mm) | 2.34 |
| Timer | 16-bit Timer x 16-ch, Watchdog Timer x 1-ch |
| UART (ch) (#) | 2 |
| Width (mm) | 23 |
Click here for products that support the latest protocol CC-Link IE TSN.
The R-IN32M4-CL2 contains built-in Gigabit PHY in addition to our featured Renesas R-IN engine (“R-IN engine”) available in the series family, providing the optimal solution to bring high performance CC-Link IE Field network protocol to industrial equipment. The network performance of CC-Link IE Field has been proven effective in the 4th industrial revolution, where various sensors and actuators are connected. By combining CC-Link IE Field with our proposed R-IN engine, we bring high level of intelligence to end devices, providing significant improvement further to the industrial networks.
With the embedded Gigabit ethernet PHY in the R-IN32M4, circuit design is made extremely easy since no Gigabit PHY related analog design is required, which can be quite troublesome in a conventional hardware approach. Furthermore, with the addition of FPU, 8 channels of 10-bit ADC and 16 channels of 16-bit timers embedded to the CPU core, the R-IN32M4 has greatly extended the family’s application; not only remote IO applications, where the R-IN32M series has exceeded, the R-IN32M4 also performs well in motor & sensor control, and even industrial network gateway applications.