Skip to main content
Renesas Electronics Corporation
R-IN32M3 ASSP for Multi-Protocol Support

Package Information

CAD Model:View CAD Model
Pkg. Type:BGA
Pkg. Code:pkg_7732
Lead Count (#):324
Pkg. Dimensions (mm):19 x 19 x 1.95
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
RoHS (UPD60510F1-HN4-M1-A)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)324
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85
CPUCortex-M3
Lead CompliantNo
Length (mm)19
MOQ350
Pkg. Dimensions (mm)19 x 19 x 1.95
Pkg. TypeBGA
Tape & ReelNo
Thickness (mm)1.95
USB Hi-Speed SupportNo
USB HostNo
USB Isochronous Transfer SupportNo
USB PeripheralNo
USB Ports (#)0
Width (mm)19

Description

To support the growth of Industrial Internet of Things (IoT) and Industry 4.0 initiatives, industrial designers are leveraging Ethernet-based industrial networking protocols such as EtherCAT®, PROFINET®, and Ethernet/IP™ to enable real-time connectivity on the factory floor, resulting in improved operational efficiencies and reduced costs. The challenge is selecting a cost-effective platform that supports the leading protocols while implementing technologies to improve the management of complex real-time operations.

 Part numberFeatures
R-IN32M3-CLUPD60510BF1-HN4-M1-ASupports CC-Link IE Field (intelligent device station)
Built-in MII/GMII interface
R-IN32M3-ECMC-10287BF1-HN4-M1-ASupports EtherCAT Slave
Two built-in EtherPHY ports