Skip to main content
Renesas Electronics Corporation
R-IN32M3 ASSP for Multi-Protocol Support

Package Information

CAD Model:View CAD Model
Pkg. Type:BGA
Pkg. Code:pkg_7732
Lead Count (#):324
Pkg. Dimensions (mm):19 x 19 x 1.95
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (UPD60510BF1-HN4-M1-A)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)324
Moisture Sensitivity Level (MSL)3
RemarksIndustrial communication, include CC-Link IE Field slave IP, Power Supply = VDD = 0.9 to 1.1 V, VDDIO = 3.0 to 3.6V
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Bit Size32
CAN (ch)2
CPUCortex-M3
Clocked Serial Interface (ch) (#)2
DMA RemarksDMAC x 4 ch
Ethernet Remarks2ch
External Interrupt Pins (#)29
Family NameR-IN32M3
Floating Point Unit1
I/O Ports96
I2C (ch)2
Lead CompliantYes
Length (mm)19
MOQ350
On-chip OscillatorNo
Operating Freq (Max) (MHz)100
Operating Voltage Range (V)0.9 - 11
PLLYes
Pkg. Dimensions (mm)19 x 19 x 1.95
Pkg. TypeBGA
Price (USD)$18.78174
Program Memory (KB)768
RAM (KB)512KB
Tape & ReelNo
Thickness (mm)1.95
Timer32-bit Timer x 1-ch, Watchdog Timer x 1-ch
UART (ch) (#)2
Width (mm)19

Description

To support the growth of Industrial Internet of Things (IoT) and Industry 4.0 initiatives, industrial designers are leveraging Ethernet-based industrial networking protocols such as EtherCAT®, PROFINET®, and Ethernet/IP™ to enable real-time connectivity on the factory floor, resulting in improved operational efficiencies and reduced costs. The challenge is selecting a cost-effective platform that supports the leading protocols while implementing technologies to improve the management of complex real-time operations.

 Part numberFeatures
R-IN32M3-CLUPD60510BF1-HN4-M1-ASupports CC-Link IE Field (intelligent device station)
Built-in MII/GMII interface
R-IN32M3-ECMC-10287BF1-HN4-M1-ASupports EtherCAT Slave
Two built-in EtherPHY ports