| CAD Model: | View CAD Model |
| Pkg. Type: | BGA |
| Pkg. Code: | pkg_7732 |
| Lead Count (#): | 324 |
| Pkg. Dimensions (mm): | 19 x 19 x 1.95 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 324 |
| Moisture Sensitivity Level (MSL) | 3 |
| Remarks | Industrial communication, include EthreCAT slave IP and 2port PHY, Power Supply = VDD = 0.9 to 1.1 V, VDDIO = 3.0 to 3.6V |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +85 |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| Bit Size | 32 |
| CAN (ch) | 2 |
| CPU | Cortex-M3 |
| Clocked Serial Interface (ch) (#) | 2 |
| DMA Remarks | DMAC x 4 ch |
| Ethernet Remarks | 2ch |
| External Interrupt Pins (#) | 29 |
| Family Name | R-IN32M3 |
| Floating Point Unit | 1 |
| I/O Ports | 96 |
| I2C (ch) | 2 |
| Lead Compliant | Yes |
| Length (mm) | 19 |
| MOQ | 350 |
| On-chip Oscillator | No |
| Operating Freq (Max) (MHz) | 100 |
| Operating Voltage Range (V) | 0.9 - 11 |
| PLL | Yes |
| Pkg. Dimensions (mm) | 19 x 19 x 1.95 |
| Pkg. Type | BGA |
| Program Memory (KB) | 768 |
| RAM (KB) | 512KB |
| Tape & Reel | No |
| Thickness (mm) | 1.95 |
| Timer | 32-bit Timer x 1-ch, Watchdog Timer x 1-ch |
| UART (ch) (#) | 2 |
| Width (mm) | 19 |
To support the growth of Industrial Internet of Things (IoT) and Industry 4.0 initiatives, industrial designers are leveraging Ethernet-based industrial networking protocols such as EtherCAT®, PROFINET®, and Ethernet/IP™ to enable real-time connectivity on the factory floor, resulting in improved operational efficiencies and reduced costs. The challenge is selecting a cost-effective platform that supports the leading protocols while implementing technologies to improve the management of complex real-time operations.
| Part number | Features | |
|---|---|---|
| R-IN32M3-CL | UPD60510BF1-HN4-M1-A | Supports CC-Link IE Field (intelligent device station) Built-in MII/GMII interface |
| R-IN32M3-EC | MC-10287BF1-HN4-M1-A | Supports EtherCAT Slave Two built-in EtherPHY ports |