Skip to main content
Renesas Electronics Corporation
SoC Designed for Cost-Efficient Smart Camera Applications with ASIL and Deep Learning Capabilities

Package Information

CAD Model:View CAD Model
Pkg. Type:FCBGA
Pkg. Code:
Lead Count (#):419
Pkg. Dimensions (mm):
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)419
3D GPUNo
Accelerator1x ISP, 4x IMR
Application Core2x CA53, 800MHz, 3,6k DMIPS
Audio CodecNo
Auto I/F2x CAN, 2.0B/FD, Flexray
Computer Vision / Frequency2CVe / 400MHz
DDR Interface32-bit DDR3L-1600
Deep Learning (TOPS)0,3 TOPs
Ethernet1x Gbit AVB
Flash Interface2x QSPI
High SpeedNo
Highest ASIL LevelUp to ASIL B
Key Features4x UART, 4x SPI, 5x I2C, Security, JTAG
Parametric ApplicationsADAS/AD
Pitch (mm)0.8
Pkg. TypeFCBGA
Qualification LevelAutomotive
Real Time Core Freq / KDMIPSCR7 Lockstep, 800MHz, 2k DMIPS
Temp. Range (°C)-40 to +85°C
Video CodecH.264 Enc
Video Input1x MIPI-CSI2 (4L), 2x Digital Vin TTL
Video Output1x DU, 1x LVDS (OpenLDI), 1x Digital Vout TTL

Description

The R-Car V3M is a System-on-Chip (SoC) that is primarily for front camera applications, but also surrounds view systems, driver monitoring, or even Light Detection and Ranging (LiDAR) systems; and, it enables NCAP (New Car Assessment Program) features. NCAP is a government car safety program tasked with evaluating new automobile designs for performance against various safety threats.

A challenge for front cameras is how to provide high performance for computer vision while supporting low power consumption and a high level of functional safety. Since front cameras are mounted next to the windshield, the rise in temperature due to not only the heat generated by the components themselves but also direct sunlight must be taken into consideration. Thus, the requirements for low power consumption are especially stringent. The R-Car V3M solves this challenge and improves the power efficiency of camera system development.

R-Car V3M is certified ASIL B according to ISO 26262, which drastically reduces the effort for ASIL ECU development.

R-Car V3M uses the R-Car SDK (Software Development Kit), an easy-to-start and easy-to-use development framework for the R-Car V Series SOCs from the successful Renesas Autonomy Platform.