Skip to main content
Renesas Electronics Corporation
Automotive System-on-Chip (SoC) for Car Server/Communication Gateway

Package Information

CAD Model:View CAD Model
Pkg. Type:FCBGA
Pkg. Code:
Lead Count (#):780
Pkg. Dimensions (mm):
Pitch (mm):0.65

Environmental & Export Classifications

ECCN (US)3A991.a.2
HTS (US)8542.31.0070
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

CPUCortex-A55 x 8, Cortex-R52 x 1, G4MH x 2
Auto I/F16x CAN FD
Key Features4x UART, 6x SPI, 5x I2C, Security, JTAG
Lead Count (#)780
Pitch (mm)0.65
DDR Interface32-bit LPDDR4x-3200 (ECC corrected)
Ethernet1 AVB/3x Gbit TSN + swit
Flash Interface2x QSPI, 1x Hyperflash, Serial NOR Flash I/F (OCTAL FLASH), eMMC 5.01
High Speed2x PCIe 4.0
Highest ASIL LevelASIL D
Parametric ApplicationsConnected Gateway
Pkg. TypeFCBGA

Description

R-Car S4 enables to launch Car Server/CoGW with high performance, high-speed networking, high security and high functional safety levels that are required as E/E architectures evolve into domains and zones. The R-Car S4 solution allows designers to re-use up to 88 percent of software code developed for 3rd generation R-Car SoCs and RH850 MCU applications. The software package supports the real-time cores with various drivers and basic software such as Linux BSP and hypervisors.