Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type: FCBGA
Pkg. Code:
Lead Count (#): 780
Pkg. Dimensions (mm):
Pitch (mm): 0.8

Environmental & Export Classifications

ECCN (US) 3A991.a.2
HTS (US) 8542.31.0070
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

CPU Cortex-A55 x 8, Cortex-R52 x 1, G4MH x 2
Auto I/F 16x CAN FD, Flexray
Key Features 4x UART, 6x SPI, 7x I2C, Security, JTAG
Lead Count (#) 780
Pitch (mm) 0.8
DDR Interface 32-bit LPDDR4x-3200 (ECC corrected)
Ethernet 1 AVB/3x Gbit TSN + swit
Flash Interface 2x QSPI, 1x Hyperflash, Serial NOR Flash I/F (OCTAL FLASH), eMMC 5.01
High Speed 2x PCIe 4.0
Highest ASIL Level ASIL D
Parametric Applications Connected Gateway
Pkg. Type FCBGA

Description

R-Car S4 enables to launch Car Server/CoGW with high performance, high-speed networking, high security and high functional safety levels that are required as E/E architectures evolve into domains and zones. The R-Car S4 solution allows designers to re-use up to 88 percent of software code developed for 3rd generation R-Car SoCs and RH850 MCU applications. The software package supports the real-time cores with various drivers and basic software such as Linux BSP and hypervisors.