Skip to main content
R-Car M3N/M3Ne/M3Ne-2G Automotive System-on-Chip (SoC) Ideal for Medium-Class Automotive Computing Systems

Package Information

CAD Model: View CAD Model
Pkg. Type: BGA
Pkg. Code:
Lead Count (#): 1022
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

ECCN (US) 3A991.a.2
HTS (US) 8542.31.0070
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#) 1022
3D GPU GE7800, D/AVE-HD
Accelerator IMR
Application Core 2x Cortex A57
Audio Codec Yes
Auto I/F 2x CAN 2.0B, 2x CAN FD
Computer Vision / Frequency No
DDR Interface 1x 32-bit LPDDR4-3200
Deep Learning (TOPS) No
Ethernet 1x Gbit Standart Port
Flash Interface Parallel Serial Flash Raw NAND, 2x eMMC 4x SDIO
High Speed 2x PCIe SATA
Highest ASIL Level QM, Up to ASIL B
Key Features 11x UART, 4x SPI, 7x I2C, USB, MOST, Security, JTAG
Parametric Applications Cockpit/IVI
Pkg. Type BGA
Real Time Core Freq / KDMIPS Cortex R7
Temp. Range (°C) -40 to +105°C
Video Codec Video HW codec
Video Input 2x Digital 2x MIPI-CSI2
Video Output Digital Out LVDS HDMI

Description

The R-Car M3Ne(-2G) can be used in a wide range of automotive applications requiring medium-class computing, including for example In-Vehicle Infotainment, low-end integrated cockpit, connected gateway, central server.
A 2GHz version (M3e-2G) is available, providing increased CPU power.
The R-Car M3Ne(-2G) is compliant with the ISO 26262 (ASIL-B) functionality safety standard for automotive and has enhanced security functions.